# Releasenotes 10.1.1 (24.03.2026)

> Previous Release V10.0.3 (10.10.2025)

Notice: 
Due to changes in our WebUI you should reload the browsers cache (STRG + F5)
These ReOS versions are not compatible with RiZone 3.11.109.0 or older
It is not recommended to use LDAP and RADIUS in combination as external account providers. Conflicts can occur if both are enabled at the same time, especially if a username is available on both providers
When NTP is enabled, time zone changes wont be applied to syslog messages. The workaround is to disable NTP before changing the time zone. After that NTP can be enabled again and syslog will use the correct time zone

Bugfixes
PDU RestAPI: Standard roles defined by the redfish are now supported
PDU RestAPI: Fixed bug where all sessions were deleted on asynchronous or after approximately 10000 requests
PDU RestAPI: Fixed that login was possible with incorrect passwords
CMC When upgrading from a version prior to v3.23.00 the user is forced again to change his password. Only v3.23.00 used to have this feature for existing users, but this version should not be used anymore in upgrade paths. So for example when updating from v3.17.30_7 to v10.1.1 the new version will make sure that all system users will update their passwords
ALL Devices, such as temperatur sensors for filter fan input configuration, can be added again in the config of virtual devices. This applies both to internal and external devices
ALL fixed bug where WebUI representation of CMC3-GRF was not available on some device configurations
ALL fixed that RADIUS enable/disable was not persistent throughout a reboot
CMC Non existent or invalid "Server Shutdown" receivers will not cause a reboot anymore upon a call
CMC Reworked inconsistent network status in SSH/Serial menu
ALL LDAP-Users with admin rights are able to change password again
CMC fixed stability issue when more that 16 CMC3 & CMCX sensors are connected simultaneously
CMCX-LEAK Fixes status misbehavior after 24h
CMCX-ACCC Fixed that analog handles could not be connected/reconnected during runtime

Security
* IEC64223 4-2 certification to Security Level 2
* Update to linux kernel 6.12

Features
ALL Emergency PIN function for numeric code lock
ALL A new dialog in "Access Configuration" allows administrators to define actions after a configurable limit of login attempts for "2-Faktor pin code and card combinations" has been reached. Combinations can be released after a specific time automatically or manually
ALL A new system status was added that combines all the status variables for system components. This status is available on all management protocols
ALL Port configuration for LDAP was added to all protocols that support LDAP configuration
PDU RestAPI: New functionality for system updates
PDU RestAPI: New Redfish message register, task service and telemetry service
PDU RestAPI: Removed settings.txt in favor of new Redfish functionality
CMCX-ACCC Deactivation of gValue evaluation is now possible by setting the threshold to "0"

Support of new CMCX peripherals:
CMCX-AIR: Airflow sensor (Order number: 7010.140)
CMCX-UNI: Universal sensor (Order number: 7010.190)
CMCX-DIF: Differential pressure sensor (Order number: 7010.150)
